??
CAD model selection
49003029 PU 11 50 58 7.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 11 - Merkel® Double wiper
Bill of material
49003029 PU 11 50 58 7.5
ARTIKELNR
Item no.
49003029
DD
d
50.0 mm
D
58.0 mm
NUT
Groove
L
5.0 mm
L1
min.
7.0 mm
H
7.5 mm
D1
53.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.