??
CAD model selection
49003030 PU 11 60 70 8.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 11 - Merkel® Double wiper
Bill of material
49003030 PU 11 60 70 8.5
ARTIKELNR
Item no.
49003030
DD
d
60.0 mm
D
70.0 mm
NUT
Groove
L
6.0 mm
L1
min.
8.0 mm
H
8.5 mm
D1
63.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.