??
CAD model selection
49003451 SRC 45 53 3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SRC - Merkel® Stircomatic
Bill of material
49003451 SRC 45 53 3
ARTIKELNR
Item no.
49003451
DD
d
45.0 mm
D
53.0 mm
NUT
Groove
H
3.0 mm
L
2.4 mm
P
Profile
4.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.