??
CAD model selection
49003461 PU82 190 201.6 10.7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 82 - Merkel® Cover Seal
Bill of material
49003461 PU82 190 201.6 10.7
ARTIKELNR
Item no.
49003461
DD
d
190.0 mm
D
201.6 mm
NUT
Groove
S
5.80 mm
H
10.7 mm
L
12.3 mm
C
5.0 mm
ORING
O-Ring
6.99 mm
WS
Material
94 AU 925
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.