??
CAD model selection
49003542 OMS-S PR 320 350 14
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMS-S PR - Merkel® Omegat
Bill of material
49003542 OMS-S PR 320 350 14
ARTIKELNR
Item no.
49003542
WS
Material
PTFE GM201
DD
Dimensions d
320.0 mm
D
Dimensions
350.0 mm
NUT
Groove
H
Dimensions
14.0 mm
L
Dimensions
15.0 mm
P
Profile
15.0 mm
C
12.0 mm
R1
0.8 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.