??
CAD model selection
49004012 PU82 70 75.6 5.3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 82 - Merkel® Cover Seal
Bill of material
49004012 PU82 70 75.6 5.3
ARTIKELNR
Item no.
49004012
DD
d
70.0 mm
D
75.6 mm
NUT
Groove
S
2.80 mm
H
5.3 mm
L
6.2 mm
C
3.0 mm
ORING
O-Ring
3.53 mm
WS
Material
95 AU V142
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.