??
CAD model selection
49004975 SBK 990 996.3 30
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SBK - Merkel® Guide ring
Bill of material
49004975 SBK 990 996.3 30
ARTIKELNR
Item no.
49004975
WS
Material
HGW HG600
DD
d
990.0 mm
DF
996.3 mm
NUT
Groove
D1
991.6 mm
L
30.0 mm
H
29.5 mm
P
Profile
3.15 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.