??
CAD model selection
MSS 1 45 75 8 49005160
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
MSS 1 - Simmerring® Modular Sealing Solution 1
Bill of material
MSS 1 45 75 8 49005160
ARTIKELNR
Item no.
49005160
D1
Shaft
45.0 mm
D2
Cage
75.0 mm
B
Width
8.0 mm
NUT
Groove
B1
Width
10.0 mm
WS
Material
72 NBR 902
AUS
outside surface
flat
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.