??
CAD model selection
49005193 PRW 1 80 90 9
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PRW 1 - Merkel® Double wiper
Bill of material
49005193 PRW 1 80 90 9
ARTIKELNR
Item no.
49005193
DD
Shaft
80.0 mm
D
Cage
90.0 mm
NUT
Groove
H
Width
9.0 mm
P
Profile
5.0 mm
WS
Material
94 AU 925
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.