??
CAD model selection
49006190 PU82 150 165.5 11.1
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 82 - Merkel® Cover Seal
Bill of material
49006190 PU82 150 165.5 11.1
ARTIKELNR
Item no.
49006190
DD
d
150.0 mm
D
165.5 mm
NUT
Groove
S
7.90 mm
H
11.1 mm
L
12.7 mm
C
6.5 mm
ORING
O-Ring
mm
WS
Material
95 AU V142
VPE
Packaging
Download CAD models
Previews - 3D