??
CAD model selection
49006745 Rotomatic M15 360 384.5 2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 15 - Merkel® Rotomatic
Bill of material
49006745 Rotomatic M15 360 384.5 2
ARTIKELNR
Item no.
49006745
DD
d
360.0 mm
D
384.5 mm
NUT
Groove
R1
2.0 mm
L
8.1 mm
C
8.0 mm
P
Profile
12.25 mm
WS
Material
GM201/NBR
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.