??
CAD model selection
49006761 PT2 1500 1536.5 19.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PT 2 - Merkel® Double wiper
Bill of material
49006761 PT2 1500 1536.5 19.8
ARTIKELNR
Item no.
49006761
DD
d
1500.0 mm
D
1536.5 mm
NUT
Groove
H
19.8 mm
L
9.5 mm
L1
6.3 mm
D1
1515.1 mm
P
Profile
18.2 mm
R1
2.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.