??
CAD model selection
49008973 PT1 520 544 14.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PT 1 - Merkel® Double wiper
Bill of material
49008973 PT1 520 544 14.8
ARTIKELNR
Item no.
49008973
DD
d
520.0 mm
D
544.0 mm
NUT
Groove
D1
522.5 mm
H
14.8 mm
L
15.4 mm
L1
19.5 mm
C
8.0 mm
R1
2.0 mm
WS
Material
PTFE GM201
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.