??
CAD model selection
49009097 PU82 280 320 17.9
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 82 - Merkel® Cover Seal
Bill of material
49009097 PU82 280 320 17.9
ARTIKELNR
Item no.
49009097
DD
d
280.0 mm
D
320.0 mm
NUT
Groove
S
20.00 mm
H
17.9 mm
L
20.0 mm
C
15.0 mm
ORING
O-Ring
mm
WS
Material
94 AU 925
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.