??
CAD model selection
49011384 OMK-ES 750 710 20
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-ES - Merkel® OMEGAT
Bill of material
49011384 OMK-ES 750 710 20
ARTIKELNR
Item no.
49011384
WS
Material
NBR-GM201
DD
Dimension d
710.0 mm
D
Dimension
750.0 mm
NUT
Groove
H
Dimension
20.0 mm
L
Dimension
18.7 mm
P
Profile
20.0 mm
R1
max.
1.2 mm
C
15.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.