??
CAD model selection
BAUM 100 160 14 49012062
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BAUM - Simmerring®
Bill of material
BAUM 100 160 14 49012062
ARTIKELNR
Item no.
49012062
D1
Shaft
100.0 mm
D2
Cage
160.0 mm
B
Width
14.0 mm
NUT
Groove
DIN
DIN 3761
A
WS
Material
75 FKM 585
AUS
outside surface
flat
VPE
Packaging
Industry Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.