??
CAD model selection
49012436 PT1 675 702.3 17.2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PT 1 - Merkel® Double wiper
Bill of material
49012436 PT1 675 702.3 17.2
ARTIKELNR
Item no.
49012436
DD
d
675.0 mm
D
702.3 mm
NUT
Groove
D1
677.5 mm
H
17.2 mm
L
17.9 mm
L1
22.0 mm
C
11.0 mm
R1
2.0 mm
WS
Material
PTFE GM201
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.