??
CAD model selection
49012520 PT1 585 609 14.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PT 1 - Merkel® Double wiper
Bill of material
49012520 PT1 585 609 14.8
ARTIKELNR
Item no.
49012520
DD
d
585.0 mm
D
609.0 mm
NUT
Groove
D1
587.5 mm
H
14.8 mm
L
15.4 mm
L1
19.5 mm
C
8.0 mm
R1
2.0 mm
WS
Material
PTFE GM201
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.