??
CAD model selection
49014546 PU82 25 29.2 4.1
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 82 - Merkel® Cover Seal
Bill of material
49014546 PU82 25 29.2 4.1
ARTIKELNR
Item no.
49014546
DD
d
25.0 mm
D
29.2 mm
NUT
Groove
S
2.10 mm
H
4.1 mm
L
5.0 mm
C
3.0 mm
ORING
O-Ring
2.62 mm
WS
Material
95 AU V142
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.