??
CAD model selection
49014554 PU82 400 411.6 10.7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 82 - Merkel® Cover Seal
Bill of material
49014554 PU82 400 411.6 10.7
ARTIKELNR
Item no.
49014554
DD
d
400.0 mm
D
411.6 mm
NUT
Groove
S
5.80 mm
H
10.7 mm
L
12.3 mm
C
5.0 mm
ORING
O-Ring
mm
WS
Material
94 AU 925
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.