??
CAD model selection
49015797 OMS-S PR 800 840 18.7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMS-S PR - Merkel® Omegat
Bill of material
49015797 OMS-S PR 800 840 18.7
ARTIKELNR
Item no.
49015797
WS
Material
PTFE GM201
DD
Dimensions d
800.0 mm
D
Dimensions
840.0 mm
NUT
Groove
H
Dimensions
18.7 mm
L
Dimensions
20.0 mm
P
Profile
20.0 mm
C
12.0 mm
R1
1.2 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.