??
CAD model selection
49015798 PU 83 793 810 14.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 83 - Merkel® Cover Seal
Bill of material
49015798 PU 83 793 810 14.4
ARTIKELNR
Item no.
49015798
DD
d
793.0 mm
D
810.0 mm
NUT
Groove
S
8.5 mm
H
14.4 mm
L
16.3 mm
C
7.0 mm
ORING
O-Ring
10.00 mm
WS
Material
94 AU 925
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.