??
CAD model selection
BAUM 60 75 8 49015826
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BAUM - Simmerring®
Bill of material
BAUM 60 75 8 49015826
ARTIKELNR
Item no.
49015826
D1
Shaft
60.0 mm
D2
Cage
75.0 mm
B
Width
8.0 mm
NUT
Groove
DIN
DIN 3761
A
WS
Material
75 FKM 585
AUS
outside surface
rilliert
VPE
Packaging
Industry Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.