??
CAD model selection
49015916 OMS-MR PR 125 140.1 5.9 PTFE B602
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMS-MR PR - Merkel® Omegat
Bill of material
49015916 OMS-MR PR 125 140.1 5.9 PTFE B602
ARTIKELNR
Item no.
49015916
WS
Material
PTFE B602
DD
Dimensions d
125.0 mm
D
Dimensions
140.1 mm
NUT
Groove
H
Dimensions
5.9 mm
L
Dimensions
6.3 mm
P
Profile
7.55 mm
C
5.5 mm
R1
1.2 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.