??
CAD model selection
49016129 LF300 16 24 5.7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
LF 300 - Merkel® U-Ring
Bill of material
49016129 LF300 16 24 5.7
ARTIKELNR
Item no.
49016129
E
Groove
ISO
DD
Dimension d
16.0 mm
D
Dimension
24.0 mm
NUT
Groove
H
Dimension
5.7 mm
L
Dimension
6.3 mm
P
Profile
4.0 mm
C
4.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.