??
CAD model selection
49017258 TM 20 1040 1070 22.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TM 20 - Merkel® U-Ring
Bill of material
49017258 TM 20 1040 1070 22.8
ARTIKELNR
Item no.
49017258
WS
Material
93 AU V168
DD
Dimensions d
1040.0 mm
D
Dimensions
1070.0 mm
NUT
Groove
H
Dimensions
22.8 mm
L
Dimensions
25.0 mm
P
Profile
15.0 mm
C
16.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.