??
CAD model selection
49017424 SBK 1100 1108 25
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SBK - Merkel® Guide ring
Bill of material
49017424 SBK 1100 1108 25
ARTIKELNR
Item no.
49017424
WS
Material
HGW HG600
DD
d
1100.0 mm
DF
1108.0 mm
NUT
Groove
D1
1102.5 mm
L
25.0 mm
H
24.5 mm
P
Profile
4.00 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.