??
CAD model selection
49017444 OMS-S PR 630 665 16.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMS-S PR - Merkel® Omegat
Bill of material
49017444 OMS-S PR 630 665 16.4
ARTIKELNR
Item no.
49017444
WS
Material
PTFE GM201
DD
Dimensions d
630.0 mm
D
Dimensions
665.0 mm
NUT
Groove
H
Dimensions
16.4 mm
L
Dimensions
17.5 mm
P
Profile
17.5 mm
C
12.0 mm
R1
1.2 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.