??
CAD model selection
49017644 OMS-MR PR 670 697.3 8.7 PTFE C104
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMS-MR PR - Merkel® Omegat
Bill of material
49017644 OMS-MR PR 670 697.3 8.7 PTFE C104
ARTIKELNR
Item no.
49017644
WS
Material
PTFE C104
DD
Dimensions d
670.0 mm
D
Dimensions
697.3 mm
NUT
Groove
H
Dimensions
8.7 mm
L
Dimensions
9.5 mm
P
Profile
13.65 mm
C
11.0 mm
R1
2.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.