??
CAD model selection
Airzet PR 12 19 2.5 2.3 49017996
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AIRZET PR - Merkel® Compact seal
Bill of material
Airzet PR 12 19 2.5 2.3 49017996
ARTIKELNR
Item no.
49017996
WS
Material
80 NBR 186349
DN
19.0 mm
DN1
dN
12.0 mm
NUT
Groove
L
2.5 mm
H
2.3 mm
Z
1.2 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.