??
CAD model selection
49018308 PU82 120 140 10.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 82 - Merkel® Cover Seal
Bill of material
49018308 PU82 120 140 10.8
ARTIKELNR
Item no.
49018308
DD
d
120.0 mm
D
140.0 mm
NUT
Groove
S
10.00 mm
H
10.8 mm
L
12.3 mm
C
8.0 mm
ORING
O-Ring
mm
WS
Material
95 AU V142
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.