??
CAD model selection
49018330 PU 83 86.4 95 7.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 83 - Merkel® Cover Seal
Bill of material
49018330 PU 83 86.4 95 7.8
ARTIKELNR
Item no.
49018330
DD
d
86.4 mm
D
95.0 mm
NUT
Groove
S
4.3 mm
H
7.8 mm
L
9.0 mm
C
4.0 mm
ORING
O-Ring
5.33 mm
WS
Material
94 AU 925
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.