??
CAD model selection
49020078 OMS-MR PR 590 614 7.6 PTFE C104
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMS-MR PR - Merkel® Omegat
Bill of material
49020078 OMS-MR PR 590 614 7.6 PTFE C104
ARTIKELNR
Item no.
49020078
WS
Material
PTFE C104
DD
Dimensions d
590.0 mm
D
Dimensions
614.0 mm
NUT
Groove
H
Dimensions
7.6 mm
L
Dimensions
8.1 mm
P
Profile
12.00 mm
C
8.0 mm
R1
2.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.