??
CAD model selection
NIPSL 210 6 9 2.2 2.8 49022141
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NIPSL 210 - Merkel® Combination seal
Bill of material
NIPSL 210 6 9 2.2 2.8 49022141
ARTIKELNR
Item no.
49022141
WS
Material
75 FKM 181327
DN1
dN
6.0 mm
DN
9.0 mm
NUT
Groove
H1
2.2 mm
H2
2.8 mm
D1
7.2 mm
L
2.6 mm
L1MIN
1.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.