??
CAD model selection
49023709 OMS-MR PR 630 654 7.6 PTFE C104
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMS-MR PR - Merkel® Omegat
Bill of material
49023709 OMS-MR PR 630 654 7.6 PTFE C104
ARTIKELNR
Item no.
49023709
WS
Material
PTFE C104
DD
Dimensions d
630.0 mm
D
Dimensions
654.0 mm
NUT
Groove
H
Dimensions
7.6 mm
L
Dimensions
8.1 mm
P
Profile
12.00 mm
C
8.0 mm
R1
2.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.