??
CAD model selection
49024506 LF300 38 48 7.3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
LF 300 - Merkel® U-Ring
Bill of material
49024506 LF300 38 48 7.3
ARTIKELNR
Item no.
49024506
E
Groove
ISO
DD
Dimension d
38.0 mm
D
Dimension
48.0 mm
NUT
Groove
H
Dimension
7.3 mm
L
Dimension
8.0 mm
P
Profile
5.0 mm
C
4.5 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.