??
CAD model selection
49027663 OMS-S PR 380 410 14
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMS-S PR - Merkel® Omegat
Bill of material
49027663 OMS-S PR 380 410 14
ARTIKELNR
Item no.
49027663
WS
Material
PTFE GM201
DD
Dimensions d
380.0 mm
D
Dimensions
410.0 mm
NUT
Groove
H
Dimensions
14.0 mm
L
Dimensions
15.0 mm
P
Profile
15.0 mm
C
12.0 mm
R1
0.8 mm
Download CAD models
Previews - 3D