??
CAD model selection
BAUM 45 62 7 49028673
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BAUM - Simmerring®
Bill of material
BAUM 45 62 7 49028673
ARTIKELNR
Item no.
49028673
D1
Shaft
45.0 mm
D2
Cage
62.0 mm
B
Width
7.0 mm
NUT
Groove
DIN
DIN 3761
A
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Industry Pack
Download CAD models
Previews - 3D