??
CAD model selection
Airzet PR 30 39 3 2.8 49030180
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AIRZET PR - Merkel® Compact seal
Bill of material
Airzet PR 30 39 3 2.8 49030180
ARTIKELNR
Item no.
49030180
WS
Material
80 NBR 186349
DN
39.0 mm
DN1
dN
30.0 mm
NUT
Groove
L
3.0 mm
H
2.8 mm
Z
2.2 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.