??
CAD model selection
49031265 Simko 300 150 129 7.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
Simko 300 - Merkel® Compact seal
Bill of material
49031265 Simko 300 150 129 7.8
ARTIKELNR
Item no.
49031265
WS
Material
98 AU P00928
E
Groove
DD
Dimension d
129.0 mm
D
Dimension
150.0 mm
NUT
Groove
H
Dimension
7.8 mm
L
Dimension
8.1 mm
P
Profile
10.50 mm
C
7.0 mm
R1
0.4 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.