??
CAD model selection
49032920 OMS-MR PR 900 927.3 8.7 PTFE B602
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMS-MR PR - Merkel® Omegat
Bill of material
49032920 OMS-MR PR 900 927.3 8.7 PTFE B602
ARTIKELNR
Item no.
49032920
WS
Material
PTFE B602
DD
Dimensions d
900.0 mm
D
Dimensions
927.3 mm
NUT
Groove
H
Dimensions
8.7 mm
L
Dimensions
9.5 mm
P
Profile
13.65 mm
C
11.0 mm
R1
2.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.