??
CAD model selection
BASL 110 130 8 49033417
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BASL - Simmerring®
Bill of material
BASL 110 130 8 49033417
ARTIKELNR
Item no.
49033417
D1
Shaft
110.0 mm
D2
Cage
130.0 mm
B
Width
8.0 mm
NUT
Groove
DIN
DIN 3761
AS
WS
Material
72 NBR 902
AUS
outside surface
rilliert
VPE
Packaging
Industry Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.