??
CAD model selection
49036019 HDP330 64.5 80 6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
HDP 330 - Merkel® Compact seal
Bill of material
49036019 HDP330 64.5 80 6
ARTIKELNR
Item no.
49036019
WS
Material
PA66 A4112
DD
d
64.5 mm
D
80.0 mm
NUT
Groove
H
6.0 mm
S
7.8 mm
R1
1.2 mm
Download CAD models
Previews - 3D