??
CAD model selection
49038827 OMS-S PR 350 380 14
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMS-S PR - Merkel® Omegat
Bill of material
49038827 OMS-S PR 350 380 14
ARTIKELNR
Item no.
49038827
WS
Material
PTFE B602
DD
Dimensions d
350.0 mm
D
Dimensions
380.0 mm
NUT
Groove
H
Dimensions
14.0 mm
L
Dimensions
15.0 mm
P
Profile
15.0 mm
C
12.0 mm
R1
0.8 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.