??
CAD model selection
NAP 310 40 32 3.3 49041162
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NAP 310 - Merkel® U-Ring
Bill of material
NAP 310 40 32 3.3 49041162
ARTIKELNR
Item no.
49041162
DN
40.0 mm
DN1
dN
32.0 mm
NUT
Groove
DF
DF min
39.70 mm
DK
DK min
39.4 mm
H
3.30 mm
L
3.5 mm
WS
Material
80 AU 941
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.