??
CAD model selection
NAP 310 50 42 3.3 49041163
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NAP 310 - Merkel® U-Ring
Bill of material
NAP 310 50 42 3.3 49041163
ARTIKELNR
Item no.
49041163
DN
50.0 mm
DN1
dN
42.0 mm
NUT
Groove
DF
DF min
49.70 mm
DK
DK min
49.4 mm
H
3.30 mm
L
3.5 mm
WS
Material
80 AU 941
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.