??
CAD model selection
Airzet PR 50 59 3 2.8 49042530
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AIRZET PR - Merkel® Compact seal
Bill of material
Airzet PR 50 59 3 2.8 49042530
ARTIKELNR
Item no.
49042530
WS
Material
75 FKM 230553
DN
59.0 mm
DN1
dN
50.0 mm
NUT
Groove
L
3.0 mm
H
2.8 mm
Z
2.2 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.