??
CAD model selection
49042860 PRW 1 125 140 13
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PRW 1 - Merkel® Double wiper
Bill of material
49042860 PRW 1 125 140 13
ARTIKELNR
Item no.
49042860
DD
Shaft
125.0 mm
D
Cage
140.0 mm
NUT
Groove
H
Width
13.0 mm
P
Profile
7.5 mm
WS
Material
94 AU 925
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.