??
CAD model selection
NAP 310 10 6 2.45 49056721
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NAP 310 - Merkel® U-Ring
Bill of material
NAP 310 10 6 2.45 49056721
ARTIKELNR
Item no.
49056721
DN
10.0 mm
DN1
dN
6.0 mm
NUT
Groove
DF
DF min
9.85 mm
DK
DK min
9.6 mm
H
2.45 mm
L
2.7 mm
WS
Material
80 AU 941
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.