??
CAD model selection
NAP 300 40 30 7 49058588
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NAP 300 - Merkel® U-Ring
Bill of material
NAP 300 40 30 7 49058588
ARTIKELNR
Item no.
49058588
DN
40.0 mm
DN1
dN
30.0 mm
NUT
Groove
DFMIN
39.7 mm
DKMIN
38.5 mm
H
7.0 mm
L
7.5 mm
Download CAD models
Previews - 3D